eo_logo
 
Product added to cart

8mm CA, Corning® Varioptic® V-PE Series Variable Focus and Astigmatism Liquid Lens Development Kit

Corning® Varioptic® V-PE Series Variable Focus Liquid Lenses

Corning® Varioptic® V-PE Series Variable Focus Liquid Lenses
×
Stock #74-503 New 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$1,486.03
Volume Pricing
Qty 1+ S$1,486.03 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Development Kit
Contents of Kit:
Corning® Varioptic® V-PE-80RO-07 Lens
USB-M Universal (with V-PE connector and USB compatibility)
USB-B to USB-A Cable
Visalab Software
Control Software Documentation Package (USB-Stick)
Model Number:
D-V-PE-80R0-07
Typical Applications:
Compact optical systems providing tunable power : Sphere, Cylinder and Axis

Physical & Mechanical Properties

Diameter (mm):
27.00 (packaged lens)
Clear Aperture CA (mm):
8.0
Thickness (mm):
7.80 (packaged lens)

Optical Properties

Coating:
VIS
Focus Range (mm):
-12 to +12 diopter (Sphere Only)
-6 to +6 diopter (Sphere using Cylinder)
-5 to 0 diopter(Cylinder Only)
Transmission (%):
95 @ 587nm
Transmitted Wavefront Error, RMS:
300nm

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +40
Storage Temperature (°C):
-40 to +55

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Combine a Liquid Lens with Dedicated, Calibrated Driver Board
  • Temperature Compensation and Response Time Optimization Features
  • Sweep Mode for Continuous Imaging while Lens is in Motion
  • A-P Series Liquid Lenses Also Available

Corning® Varioptic® A-PE & V-PE Series Variable Focus Liquid Lenses feature a variable focus liquid lens with a dedicated, calibrated driver board for enhanced performance, temperature compensation, and response time optimization. The driver board enables advanced features including temperature compensation algorithms, response time optimization for optical power changes, and sweep mode which acquires clear images while the liquid lens is still in motion. The V-PE Series expands on this technology with an 8-electrode design, enabling independent control of spheres at ±24 diopters of power, cylinders at ±5 diopters of power, and axis for astigmatism correction without any moving parts, ensuring silent, reliable operation. Corning® Varioptic® A-PE & V-PE Series Variable Focus Liquid Lenses are ideal for use in barcode readers, industrial inspection, medical imaging, and biometrics applications and are fully compatible with the AF Explorer Camera for plug-and-play operation. Development kits include lenses, drive electronics, cables, software, and a dedicated drive board for ease of use and simplifying integration into OEM systems.