Optical Posts | View All
English Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Male 8-32 or ¼-20 Stud, Female ¼-20 Base
- Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
- Available in Variety of Lengths
- Metric Versions Also Available
Metric Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Male M4 x 0.7 or M6 x 1.0 Stud, Female M6 x1.0 Base
- Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
- Available in Variety of Lengths
- English Versions Also Available
Pedestal Posts and Accessories
- 1” Diameter Posts with Metric and English Mounting Hole Options
- Stainless Steel Construction for High Stability
- 0.5”- 4.0” Heights Available
- Refer to the Technical Information Tab to Find the Right Adapter for your Optical Mount and Application
Optical Post Holders and Mounting Bases | View All
Kinematic Magnetic Base Plates
- Common 25.4mm (1") Platform Height
- Removable Top Plates with High Repeatability Kinematic Positioning
- Compatible with all with TECHSPEC Stages
Post Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- English & Metric Post Holders
- English: ¼-20 Base
- Metric: M6x1 Base
- Unique 3-Point Contact Design
- Aluminum with Brass Inserts
Adjustable Height Post Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- English and Metric Versions
- ¼-20 Base for English Version and M6 x 1 Base for Metric Version
- Provides Vertical Translation
- Compatible With 0.5" (12.7mm) Posts
Post Collar
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Locks Post Height Without Removing Post
- Allows Basic Post Rotation
- For Our 0.5" (12.7mm) Diameter English and Metric Posts
- Aluminum Collar
English Rotating Adapter Plate
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for use with Post and Post Holder Applications
- Features ¼-20 Male/Female Threads
- Rotates 360° and Includes Locking Set Screw
Post Holder Assemblies
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- 2" Post Holder Plus Slotted Base
- Two Options for Our Most Popular Slotted Bases
English and Metric Magnetic Bases
- English and Metric Versions Available
- Includes Component Mounting Plate
Height Adjustment Platforms
- Large 200mm x 120mm Size Plate Set
- 20mm Diameter Stainless Steel Posts with Male and Female M6 Threads
- Use with Lab Jacks to Extend Working Surface
Low Profile Magnetic Bases
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- On/Off Magnet for Easy Placement on Lab Bench
- Low Profile 20mm Height
- Compatible with TECHSPEC Stages
Optical Post Accessories | View All
90° Flip Mount
- 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
- <100µrad Angular Repeatability
- Available with English or Metric Mounting Threads
45° Mounting Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Fixed 45 Degree Mounting
- 3 Options for Different Offsets
- Aluminum Mount
Right Angle Post Clamps
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Basic Building Block for Optical Systems
- Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
- Rotatable Option for 12.7mm to 12.7mm Posts
- Aluminum Mount Construction
Ring Mounts
- For Mounting 25mm or 30mm Dia. of Aluminum Tubes/Mounts
- ¼-20 Mounting Hole for Post Mounting Applications
- Used for Mounting Cylindrical Components
Thread-to-Thread Adapters
- Male to Female Thread Design
- Ideal for Mating Optical Mounts and Components
- For use with ¼-20 or M6 Breadboard Applications
Thread Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stainless Steel Thread-to-Thread Adapters
- Interchangeable with Post Adapter Studs
- Can use on Top or Bottom of Posts
Imaging Mechanics | View All
Articulating Arm Mounting Systems
- Mount and Set in Unique Orientations
- Mix and Match for Custom Mounting Combinations
- Lockable Angular Positioning
SLIK Mini-Pro Compact Tripod
- Easily Mounts to Cameras with ¼-20 Mounting
- 180° Tilt Ball Head and 360° Column Rotation for Maximum Flexibility
- Features Two-Section Legs for Easy Storage
Rack and Pinion Focusing Mounts for Imaging Systems
- Coarse or Fine Motion Available
- Thru Holes for Integrating Lenses
- ¼-20 Stud for Mounting Cameras
- Imaging System Bases, Stainless Steel Posts, and Accessories also Available
Stainless Steel Posts for Imaging Systems
- Posts for Integration into Imaging Systems
- Vertical Posts Thread to Bases and Platforms
- Horizontal Arms Thread to Posts and Microscope Head Mounts
- Rack and Pinion Focusing Mounts, and Accessories also Available
Imaging System Bases
- Variety of Bases Available
- Stand-Alone or Benchtop Compatible Bases
- Designed for Use with 0.75" Stainless Steel Posts
- Rack and Pinion Focusing Mounts, and Accessories also Available
Rotatable Angle Bracket and Post Clamp
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Component Positioning at Arbitrary Angles
- Compatible with ¾" Posts for English Breadboards
- Ideal for Mounting Video Cameras and Lenses
- Both Horizontal and Vertical Rotation
Accessories for Imaging Systems
- Swivel Arm for Added Flexibility
- 90° Angle Mounts Connect Horizontal Arms onto Vertical Posts
- Ring Mounts for Increased Versatility
- Imaging System Bases, Rack and Pinion Focusing Mounts, and Stainless Steel Posts Also Available
Boom Stands
- Standard, Ball Bearing, and Articulating Arm Styles
- Mounting Adapters Sold Separately
- Nine Possible Combinations of Boom Stands and Mounts Available
Boom Stand Mounting Adapters
- Standard and Deluxe Versions Available
- ¼-20 Mounting
- Compatible with our Most Popular Line of Boom Stands
Benchtop Brackets and Plates | View All
Universal Right Angle Brackets
- Universal Design Works With Metric and English Bench Plates and Breadboards
- Uses Standard ¼-20 or M6 Socket Head Cap Screws
- Black Anodized Aluminum Construction
90° Angle Brackets
- Metric, English and Common Slotted Versions
- Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
- Large and Small Sizes
- Black Anodized Aluminum Construction
Z-Axis Brackets for Ball Bearing Stages
- Combine Ball Bearing Stages into 3 Axis Positioning Systems
- Designs for 1.25, 1.75, 2.62, and 5" Stages
- Aluminum Construction with Black Anodized Finish
Threaded Base Plates
- Two Size Options
- Two Platform Options: English or Metric
- English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
- Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
- Anodized Aluminum Construction
Metric Base Plates
- Three Sizes Available
- Mates With Metric Posts Using Adapter #55-036
- Slotted Design for Both Metric and English Breadboards
- Mounting Holes Designed for Our Metric Line of Components
- Black Anodized Aluminum Construction
Slotted 2” x 3” Base Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Increase the Versatility of Existing Mounting Equipment
- Ideal for Direct Mounting to Standard Breadboards
- Counterbored ¼-20 or M6 x 1.0 Holes/Slots
Adapter Plates for Ball Bearing Stages and Slides
- Designed for Our Linear Positing Stages and Slides
- Centered ¼-20 Hole Enables Use with Posts and Post Holders
3" Diameter Rotary Plate
- Increase the Versatility of Existing Mounting Equipment
- Ideal for Direct Mounting to Standard Breadboards
- Aluminum Plate with ¼-20 Counterbored Holes