Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
6.00 36.00
Select Coating Coating Specification Stock Number Price Buy
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #47-484 Contact Us
×

S$63.35
Uncoated #45-290 20+ In Stock
S$45.15
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #45-291 20+ In Stock
S$55.65
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #49-463 4 In Stock
S$63.35
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#67-607 3 In Stock
S$63.35
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm #89-135 2 In Stock
S$67.20
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870 nm
Ravg ≤1.25% @ 890 - 1000nm
#45-865 4 In Stock
S$67.20
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
#89-222 4 In Stock
S$67.20
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm (Inked) #49-463-INK Contact Us
×

S$78.40
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm (Inked)
#67-607-INK Contact Us
×

S$78.40
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #47-484-INK Contact Us
×

S$78.40
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm (Inked) #89-135-INK 1 In Stock
S$82.60