Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 40.00 | 40.00 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| VIS-EXT (350-700nm) | Ravg <0.5% @ 350 - 700nm | #88-753 |
6 In Stock
S$103.79 |
|
|
| Uncoated | #48-654 |
20+ In Stock
S$64.59 |
|
||
| MgF2 (400-700nm) | Ravg ≤1.75% @ 400 - 700nm | #48-657 |
20+ In Stock
S$81.39 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm | #48-788 |
20+ In Stock
S$92.60 |
|
|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm |
#67-574 |
20+ In Stock
S$92.60 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm | #48-660 |
20+ In Stock
S$92.60 |
|
|
| Laser V-Coat (1064nm) | Rabs <0.25% @ 1064nm | #26-165 |
5 In Stock
S$102.31 |
|
|
| Laser V-Coat (1550nm) | Rabs <0.25% @ 1550nm | #26-174 |
13 In Stock
S$102.31 |
|
|
| Laser V-Coat (405nm) | Rabs <0.25% @ 405nm | #26-128 |
9 In Stock
S$102.31 |
|
|
| Laser V-Coat (532nm) | Rabs <0.25% @ 532nm | #26-137 |
3 In Stock
S$102.31 |
|
|
| Laser V-Coat (633nm) | Rabs <0.25% @ 633nm | #26-146 |
1 In Stock
S$102.31 |
|
|
| Laser V-Coat (785nm) | Rabs <0.25% @ 785nm | #26-155 |
9 In Stock
S$102.31 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870nm Ravg ≤1.25% @ 890 - 1000nm |
#48-663 |
20+ In Stock
S$103.79 |
|
|
| YAG-BBAR (500-1100nm) |
Rabs <0.25% @ 532nm Rabs <0.25% @ 1064nm Ravg <1.0% @ 500 - 1100nm |
#88-911 |
11 In Stock
S$103.79 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm (Inked) | #48-788-INK |
Contact Us
S$107.53 |
|
|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm (Inked) |
#67-574-INK |
Contact Us
S$107.53 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm (Inked) | #48-660-INK |
Contact Us
S$107.53 |
|
|
| VIS-EXT (350-700nm) | Ravg <0.5% @ 350 - 700nm (Inked) | #88-753-INK |
Contact Us
S$118.73 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870nm Ravg ≤1.25% @ 890 - 1000nm (Inked) |
#48-663-INK |
Contact Us
S$118.73 |
|
|
| YAG-BBAR (500-1100nm) |
Rabs <0.25% @ 532nm Rabs <0.25% @ 1064nm Ravg <1.0% @ 500 - 1100nm (Inked) |
#88-911-INK |
Contact Us
S$118.73 |
|