- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) SWIR Lens for 900-1700nm Wavelength Range
- 6mm to 50mm Focal Length
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C), FA Lens for Machine Vision
- 3.5mm to 100mm Focal Length
- Up to 1/1.8", C-Mount Lens
- Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
- Ultra-Compact (UC), High Resolution Lens for Small Sensors
- 4mm to 35mm Focal Length
- 1.2”, C-Mount Lenses
- Up to 24.5 MegaPixels, 2.74µm Pixel Size Sensors
- 16mm to 35mm Focal Length
- Compact, Infinite Conjugate Lens Ideal for Photogrammetry
- 16mm, 25mm, and 35mm Focal Lengths
- 1.2", C-Mount Lens
- Up to 24.4 MegaPixels, 2.7µm Pixel Size Sensors
- 1.1", C-Mount Lens
- Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
- High Performance (HP), C-Mount Lens for Machine Vision
- 8mm to 50mm Focal Length
- 2/3", C-Mount Lens
- Up to 10 MegaPixels, 1.85µm Pixel Size Sensors
- High Resolution (HR), FA Lens for Machine Vision
- 8.5mm to 35mm Focal Length
- 1.1" Sensor, C-Mount Lens, up to 12 MegaPixels, 3.45µm Pixel Size Sensor
- Integrated Liquid Lens Allows for Dynamic Autofocus
- Liquid Tunable (LT) Lens Maximizes the Liquid Lens Capabilities for Resolution, Range and Focus Speed
- 12 to 25mm Focal Length
- Up to 2/3", C-Mount Lens
- Waterproof (Cw) Versions of C Series Fixed Focal Length Lenses
- Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
- Designed to Eliminate the Need for a Protective Lens Cover
- Compatible with APS-H (35.5mm) and 35mm Full Frame Sensors
- 120 MegaPixels, 2.2µm Pixel Size Sensors
- Large format Lenses for APS-H Sensors (LH)
- Ultra-High Resolution Large Format Lenses
- Designed to Maintain High Resolution Over a Wide Temperature Range
- Ruggedized for Shock and Vibration Environments
- Large Sensor Coverage up to 1.1”
- Optothermal Stability from Passive Athermalization
- 2022 Silver VSD Innovators Award Winner and 2022 Inspect Award Winner
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Instrumentation (Ci) Versions of our C Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 3.5mm to 50mm Focal Length
- Ruggedized (Cr) Designs Also Available
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Flexible (Cx) Version of our C Series Lenses with Interchangeable Apertures, Filters and Liquid Lens
- 12mm to 50mm Focal Length
- 1.1", C-Mount Lens
- Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
- Ruggedized (HPr) Designs (50g Shock) of our HP Series Lens with Individual Optics Glued in Place
- 16mm to 50mm Focal Length
- Instrumentation (HPi) Versions Also Available
- 1.1", C-Mount Lens
- Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
- Instrumentation (HPi) versions of our HP Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 16mm to 50mm Focal Length
- Ruggedized (HPr) Designs Also Available
- 2/3", C-Mount Lens
- Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
- Ruggedized (HRr) Designs (50g Shock) of our HR Series Lens with Individual Optics Glued in Place
- 8.5mm to 12mm Focal Length
- Instrumentation (HRi) Versions Also Available
- 2/3", C-Mount Lens
- Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
- Instrumentation (HRi) Versions of our HR Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 8.5mm to 12mm Focal Length
- Ruggedized (HRr) Designs Also Available
- 82mm Line Scan (LS), V-70 Mount
- Up to 16k, 5µm Pixel Size Line Scan Sensors
- High Resolution, Low Distortion, Uniform Field Performance
- 1.65X to 2.65X Primary Magnification
- APS-C (27.9mm), TFL-Mount Lens
- Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
- High Resolution, Compact APS-C Lens (CA)
- 35mm to 100mm Focal Length
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Dynamic Autofocus
- 12mm to 50mm Focal Length
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Ruggedized (Cr) Designs (50g Shock) of our C Series Lens
- 3.5mm to 50mm Focal Length
- Instrumentation (Ci) Versions Also Available
- Up to 1/1.8", C-Mount, S-Mount Lens
- Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
- Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 4mm to 35mm Focal Length
- Up to 4/3", C-Mount Lens
- Up to 9 MegaPixels, 2.8µm Pixel Size Sensors
- Double Gauss (DG) Lens with low distortion and high performance
- 18mm to 75mm Focal Length
- Full Frame (35mm), F-Mount Lens
- 29 MegaPixels, 5µm Pixel Size Sensors
- F-Mount Large Format (LF) Lens for Factory Automation
- 28mm to 100mm Focal Length
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) Broadband Lens for 425-1000nm Wavelength Range
- 3.5mm to 50mm Focal Length
- 4/3", C-Mount, M42, F-Mount Lens
- Up to 3 MegaPixels, 10µm Pixel Size Sensors
- Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
- 25mm to 100mm Focal Length
- 1.1" Sensor, C-mount Lens
- Compact Size and Lightweight
- 8mm to 50mm Focal Length
- Up to 43.3mm Diagonal (35mm Full Frame) Large Format Sensor
- Wide Angles and Large Fields of View
- Lockable Manual Focus and Iris
- 8mm to 24mm Focal Length
- Focus and Iris Controlled via Simple USB Interface
- 12 MegaPixels, 1/1.1”, C-Mount
- Focal Lengths Ranging from 8mm – 50mm
- Variable Focal Length Option Available
- Up to 1", C-Mount Lens
- "Fast" Lenses for Increased Throughput
- 6mm to 75mm Focal Length
- Up to 1", C-Mount Lens
- Less than 1.0% TV Distortion
- 12mm to 50mm Focal Length
- Full Frame, 35mm (Covers 46mm Image Circle), F-Mount Lens
- Optimized for Short Working Distances for Machine Vision Applications
- 28mm to 50mm Focal Length
- 2/3", C-Mount Lens
- Up to 1.3 MegaPixels, 7µm Pixel Size Sensors
- Function as Both Macro and Telecentric Lens
- ±12.5mm of Object Movement Before 1% Error Image Scale Occurs
- 2/3", C-Mount Lens
- Wide Field of View (185°) for Fisheye Images
- Lockable Iris Control and Fixed Focus
- 1.8mm Focal Length
- Up to 2/3", C-Mount Lens
- Compact Size and Great Price to Performance Ratio
- 3.5mm to 75mm Focal Length
- High Resolution Design for 5 MegaPixel Imaging
- P-Iris Stepper Motor Control for Repeatability
- Covers Full 2/3” Sensors with Multiple Focal Length Options
- Up to 1/2.5", C-Mount and CS-Mount options
- Up to 3 MegaPixel and Down to 1% Distortion
- No Refocusing from 100mm to Infinity
- 1.28mm to 3mm Focal Length
- Up to 2/3", C-Mount Lens
- Ideal for Machine Vision at an Economical Price
- 5mm to 75mm Focal Length
- Up to 174mm Image Circle for Line Scan or Area Scan
- C-Mount, F-Mount, T-Mount Lens
- Up to 1.3 MegaPixels or 8k Line Scan, 7µm Pixel Size Sensors
- 35mm to 135mm Focal Length
- Up to 4/3", C-Mount Lens
- Spectral Range of 400-1000nm with Color Corrected Options
- 4.8mm to 50mm Focal Length
- 1", C-Mount Lens
- High Aperture (f/0.95) is Ideal for Low Light
- 25mm Focal Length
- Full Frame, 35mm (Covers 46mm Image Circle), F-Mount Lens
- Color Corrected for Spectral Range of 400 – 1000nm
- 28mm to 100mm Focal Length
- Up to 108mm Image Circle for Line Scan or Area Scan Sensors
- C-Mount, F-Mount, T2-Mount, Pentax-Mount, or V-Mount
- Rugged Designs for Short Working Distances and Macro Imaging
- 28mm to 120mm Focal Length
- 1", C-Mount Lens
- Spectral Range of 800 - 2000nm for InGaAs SWIR Sensors
- 8mm to 50mm Focal Lengths
- 2/3", C-Mount Lens
- Up to 10 MegaPixels, 2.4µm Pixel Size Sensors
- Spectral Range of 400 - 1000nm
- 8mm to 50mm Focal Lengths
- 1", C-Mount Lens
- Spectral Range of 230 - 1200nm
- 25mm to 78mm Focal Lengths
- Up to 1/2", S-Mount Lens
- Up to 0.4 MegaPixels, 8.3µm Pixel Size Sensors
- Board Camera Lens Optimized for Close WD and Finite Conjugate
- 6mm to 25mm Focal Lengths
- Up to ½", S-Mount Lens
- Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
- Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
- 2.2mm to 8mm Focal Length
- Up to 1/2", S-Mount Lens
- Up to 1.3 MegaPixels, 5µm Pixel Size Sensors
- Board Camera Lens Optimized Long WD and Infinite Conjugate
- 3.6mm to 8mm Focal Lengths
- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- Ruggedized Designs (50g Shock) of our Blue Series Lens with Individual Optics Glued in Place
- 2mm to 25mm Focal Length
- Non-Ruggedized Designs Also Available
- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- High Resolution Board Camera Lens Optimized for Close WD
- 2mm to 25mm Focal Length
- Ruggedized Designs Also Available
- Up to 1/1.8", S-Mount Lens
- Up to 5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Quick Autofocus
- 6mm to 16mm Focal Length
- Up to 2/3", S-Mount Lens
- Wide Field of View Board Camera Lens
- 1.68mm to 50mm Focal Length
- Ultra-Low Distortion
- Compatible with 45 MegaPixel, 1.4”, C-Mount Cameras
- Focal Lengths Ranging from 12mm – 50mm
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act