Designed for modularity and flexibility, Edmund Optics' TECHSPEC Optical Cage System components are high precision alternatives to complex optical alignment systems. Constructed of rods and plates, optical cage systems allow the user to continuously modify the system's design by adding additional components, such as optical mounts and angular brackets. For an introduction to its flexibility, diversity, precision, and integration, read about all the optical cage system's capabilities at Optical Cage System Design Examples.