To use our #58-877 25mm Cube Beamsplitter Adapter, it is necessary to use the #58-854 TECHSPEC® 1” Diameter Kinematic Mount; the #58-872 TECHSPEC® C-Mount Kinematic Mount, or any other Kinematic mount will not work. This is because the 25mm Beamsplitter Adapter is specifically designed to fit into the 1” Diameter Circular Kinematic Mount where the Nylon-tipped locking screw will secure it into place.
Our line of C-Mount Kinematic Mounts can be integrated with any C-Mount Component; correspondingly, the same applies to our line of T-Mount Kinematic Mounts with any T-Mount Component.