Pigtailed Laser Diode Modules
- Single Mode Fiber with FC/PC Connector
- 1 to 100mW Output Power and 405 to 1550nm Wavelength Options
- Integrated Driver for Easy Operation
Red and IR Alignment Laser Diodes
- Focus Adjustable
- TTL Modulation up to 10kHz
- 635nm, 780nm, 808nm, 850nm, and 980nm Wavelength Options
DPSS Pointing Lasers
Top Seller
- TTL Modulation up to 10kHz
- Transverse Mode TEM00
- Blue, Green, Yellow, and IR Output Wavelengths
- TEC or Heatsink Required for Operation (Sold Separately)
Coherent® EnergyMax Laser Energy Sensors
- ISO 17025 Certified
- Embedded Spectral Compensation Characteristics
- Automatic Temperature Compensation
Z-Laser ZX20 Focusable Machine Vision Laser Diode Modules
- Homogenous Intensity Distribution Lines with Fan Angles from 20° to 90°
- IP67 Rated Stainless Steel Housing
- Violet, Blue, Green, and Red Wavelengths Available