TECHSPEC® Imaging Lenses Name Updates
Our TECHSPEC® Imaging Lenses are going through some name changes! All TECHSPEC® Fixed Focal Length, Telecentric, and Micro-Video (M12) Lenses will be renamed to more simple and easy to remember names, thus ensuring that each line of lenses is not only easier to locate on the website, but also alleviates the confusion between differentiating between each line type.
Imaging Lenses Affected:
TECHSPEC® Fixed Focal Length Imaging Lenses Name Updates
Previous Presentation Name | New Presentation Name |
---|---|
Compact Fixed Focal Length Lenses | C Series Fixed Focal Length Lenses |
Compact Instrumentation Imaging Lenses | Ci Series Fixed Focal Length Lenses |
Compact VIS-NIR Fixed Focal Length Lenses | C Series VIS-NIR Fixed Focal Length Lenses |
Focusable Double Gauss Macro Imaging Lenses | DG Series Fixed Focal Length Lenses |
High Resolution Fixed Focal Length Lenses | HP Series Fixed Focal Length Lenses |
High Resolution Lenses for 1" and 4/3" Sensors | HP Series Fixed Focal Length Lenses |
Large Format Fixed Focal Length Lenses | LF Series Fixed Focal Length Lenses |
SWIR Fixed Focal Length Imaging Lenses | SWIR Series Fixed Focal Length Lenses |
High Resolution Large Format Lenses | LS Series Fixed Focal Length Lenses |

C Series
- Compact (C) Form Factor
- Designed for True Factory Automation
- Optimized for 1/1.8" to 2/3" Sensors

Ci Series
- Compact Instrumentation (Ci)Versions of our C Series Lenses
- Streamlined Designs for Instrumentation Integration
- Wide Range of Fixed Aperture Options

UC Series
- Ultra-Compact (UC) Form Factor
- 4K Resolution Designed for Small Pixels (≤2.2μm)
- Optimized for 1/2.5" Sensors and Supports up to 1/1.8"

HP Series
- High Performance (HP) Design
- Up to 9 MegaPixel Resolution Across the Field
- Optimized for 2/3" and 1" Sensors and Supports up to 4/3"

LF Series
- Covers Large Format (LF)Sensors up to 43.3mm Diagonal
- Compatible with 2K – 8K Line Scan Cameras and Mid-Sized Area Scan Arrays
- F-Mount Compatible

LS Series
- Covers 62mm and 90mm Line Scan (LS) Sensors
- High Resolution Over Full Image Field
- f/4.0 Design for High Illumination Throughput
TECHSPEC® Telecentric Imaging Lenses Name Updates
Previous Presentation Name | New Presentation Name |
---|---|
Silver Series Telecentric Measuring Lenses | SilverTL™ Telecentric Lenses |
Large Format Telecentric Lenses | PlatinumTL™ Telecentric Lenses |
High Resolution 5 MegaPixel Telcentric Lenses | PlatinumTL™ Telecentric Lenses |
High Resolution Telecentric Lenses for 1" Sensors | PlatinumTL™ Telecentric Lenses |
Large Field of View Telecentric Lenses | TitanTL™ Telecentric Lenses |
Gold Series Focusable Telecentric Lenses | GoldTL™ Telecentric Lenses |
Variable Magnification Lenses | VariMagTL™ Telecentric Lenses |
Compact Telecentric Lenses | CompactTL™ Telecentric Lenses |

SilverTL™ Telecentric Lenses
- <0.1° Telecentricity
- Double Sided Telecentric Designs
- High Light Throughput f/6 Designs

PlatinumTL™ Telecentric Lenses
- <0.1° Telecentricity
- High Contrast at 72 lp/mm Across Full Sensor Field
- High Light Throughput f/6 Designs

GoldTL™ Telecentric Lenses
- Focusable to Allow for Working Distance Adjustment
- High Light Throughput f/6 Designs
- Designed for 1/2" and 2/3" Sensor Formats

VariMagTL™ Telecentric Lenses
- Adjustable Field of View
- Variable Iris to Control Light Throughput
- Fixed and Telecentric Versions Available
TECHSPEC® M12 Imaging Lenses Name Updates
Previous Presentation Name | New Presentation Name |
---|---|
MegaPixel Finite Conjugate µ-Video Imaging Lenses | Blue Series M12 Imaging Lenses |
Finite Conjugate µ-Video™ Imaging Lenses | Green Series M12 Imaging Lenses |
High Resolution Infinite Conjugate µ-Video™ Imaging Lenses | Red Series M12 Imaging Lenses |
Harsh Envionment Sealed µ-Video Imaging Lenses | HEO Series M12 Imaging Lenses |

Blue Series M12 Imaging Lenses
- MegaPixel High Resolution Finite Conjugate Designs
- Optimized for 1/3" and 1/2" Sensors with Small Pixels
- Multiple f/# Options for Performance from 150mm to Infinity

Green Series M12 Imaging Lenses
- Finite Conjugate Designs
- 6.0 to 25.0mm Focal Lengths
- All Glass Multi-Element Designs