Nikon DIGIMICRO Digital Length Measuring System
New
- 1µm Accuracy (at 20°C) and Measurement Length of 0 - 50mm
- 500mm/sec Maximum Response Speed
- Granite Platform Stand and 6 Measuring Probe Tips Available
ALPAO Deformable Modal Mirrors
New
- Provide Correction of Common Optical Aberrations
- 8 Control Channels Correspond to Zernike Modes
- Ideal for OCT and Ophthalmology Applications
NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector
New
- Two Color Si-InGaAs Chip for 320 – 1700nm Wavelength Range
- Embedded 24-Bit Analog-to-Digital Converter
- Digital USB Connection and Two Analog BNC Connections
Dynamic Optics Deformable Lenses
New
- Transmissive Adaptive Optics for Wavefront Correction
- Visible AR Coating for >97% Transmission
- Ideal for Aberration Correction in Microscopy Applications
Ultra-Compact Machine Vision Solutions
New
- Kit Includes Camera, Imaging Lens, Light, and Accessories
- High Resolution and Exceptional Image Quality
- Ideal for OCR and Matte Object Inspection Applications
Arizona Optical Metrology (AOM) Cylinder Computer Generated Holograms (CGH)
New
- Measure Surface Figure Error of Concave and Convex Cylinder Lenses
- Diverse Range of Cylindrical f/#s Available
- Easy to Install and Align
IRis™ High Power Laser Detection Wand
New
- 1460 – 1600nm Wavelength Range
- Lightweight and Portable
- Lanyard Clip for Hands Free Portability
Compact Irradiance Calibrated Spectrometers
New
- Compact 32 x 32 x 21.3mm Form Factor
- Spectral Range of 450 - 850nm with <1.5% Spectral Resolution
- USB Connection for Power and GUI Control