Reticles and Stage Micrometers

Custom and
Volume Manufacturing

Learn More

Concentric Circles Transmission Reticles Concentric Circles Transmission Reticles
  • Designed for 1X Objective Power
  • Concentric Circle Pattern
  • B270 Substrate
Crossed Micrometer Scales Transmission Reticles Crossed Micrometer Scales Transmission Reticles
  • Designed for 1X Objective Power
  • 5 or 10mm Scale
  • 1.5mm Thickness
Crossline Transmission Reticles Crossline Transmission Reticles
  • Designed for 1X Objective Power
  • Crossline Pattern
  • 19 or 21mm Diameter Versions
Horizontal Micrometer Scales Transmission Reticles Horizontal Micrometer Scales Transmission Reticles
  • Designed for 1X Objective Power
  • 1, 5, or 10mm Scale Versions
  • 0.1 or 0.5 Inch Scale Versions
Indexed Grids Transmission Reticles Indexed Grids Transmission Reticles
  • Designed for 1X Objective Power
  • Indexed Grid Pattern
  • 19 or 21mm Diameter Reticles
Net Grid Transmission Reticles Net Grid Transmission Reticles
  • Designed for 1X Objective Power
  • Net Grid Squares over Entire Field
  • 19 or 21mm Diameter Versions
Protractors Transmission Reticles Protractors Transmission Reticles
  • Designed for 1X Objective Power
  • 1 Degree Increments with Every 10 Degrees Labeled
  • Total Pattern Over a 10mm Diameter
Reticle Calibration Stage Micrometer Reticle Calibration Stage Micrometer
  • Features a Series of "H" Shaped Fiducial Images
  • Image Sizes from 0.1 to 20mm
  • Available with NIST Traceable Data
Stage Micrometers Stage Micrometers
  • Reticle Scales Centered on Microscope Slides
  • Designed for Routine Calibration
  • 1 x 3" Slide Sizes

Reticles are used to add measurement or comparison capability to a variety of microscopes. Reticles are clear discs marked with a scale or pattern. Reticles are available in a wide range of patterns, including crossline, micrometer scales, or grids. Stage micrometers are also available for calibrating microscope reticles or objective powers.

×