TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Male to M22 x 0.75 Female Step-Down Adapter

Female M22 x 0.75 to Male C-Mount Adapter, #34-770

×
Stock #34-770 In Stock
×
- +
S$69.60
Qty 1-9
S$69.60
Qty 10+
S$62.35
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
9.80
Outer Diameter (mm):
29.95
Mounting Threads:
M22 x 0.75 (Female) / C-Mount
Type:
Thread Adapter

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Fixed Magnifications Available from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment

TECHSPEC® Scorpii® Nd:YAG Beam Expanders are designed for beam expansion applications such as laser engraving and material processing. These beam expanders feature AR coatings and high transmissions. AR coated for the Nd:YAG laser wavelengths 355nm, 532nm, and 1064nm, these beam expanders are available in multiple fixed magnifications from 2X to 10X with M22 x 0.75 threading. TECHSPEC Scorpii Nd:YAG Beam Expanders are a cost-effective solution for system integration. Ideal for OEM quantities, these beam expanders can quickly meet prototyping and application timelines.

TECHSPEC Scorpii® Nd:YAG Beam Expander Kits are also available. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.

Fixed Laser Beam Expanders