Lens Stress Analyzers
Clearance
- Identify Lens Stress or Contamination
- Portable, Compact Design
- Bench-Top or Phone Clip-On Models Available
InGaAs Photodiodes
- Response Range From 900nm to 1700nm
- Package Supports Single and Multi-Mode Fiber Coupling
- Both Small Area (High Speed) and Large Area
- Segmented InGaAs Photodiodes Also Available
Lumedica OCT Imaging System
- Affordable Optical Coherence Tomography Imaging System
- Ideal for Biological Sample Imaging, Sample Characterization, and OCT Education
- Compact Form Factor Tabletop Device