LED Line Lights
Clearance
- Variable Intensity with DC Current Controller
- Excellent Uniformity
- 100,000 Hour Product Lifetime
Dolan-Jenner Fiber Optic Adapters
Top Seller
- Mate Fiber Optic Light Guides to Fiber Optic Illuminators
- 25mm Outer Diameter
- 6061-T6 Aluminum Construction
Metaphase Technologies LED Linear Lights
Clearance
- Perfect Replacement for Linear Fluorescent Lamps
- Very Diffuse, Isotropic Output
- 3X the Brightness of Typical Fluorescent Illumination
Power Supplies for Metaphase Technologies LED Illuminators
Clearance
- Power Supplies for Metaphase Technologies LED Backlights, LED Linear Lights, and Spot Lights
- Universal AC Input, DC Output
- See Product Specifications for Recommended Power Supply
Metaphase Technologies Wide Beam LED Spot Light
Clearance
- 6X Brighter than a 60W Incandescent Floodlight
- Low Power Consumption
- Flicker-Free LED Illumination
Metaphase Technologies LED Backlights
Clearance
- 2X Brighter than Cold Cathode Fluorescent Backlights
- No Warm-Up Time
- Flicker-Free LED Illumination
Fiber Optic Diffuse Axial Illuminators
-
Wide-Angle, On-Axis, Diffused Illumination
-
Factory Hardened, Industrial Rugged Packages
-
View Objects Perpendicularly