Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Coating
Diameter (mm)
-OR- Select Your Range:
0 to 0
Dimensions (mm)
Thickness (mm)
Design Wavelength DWL (nm)
Substrate
Surface Flatness
Type
Wavelength Range (nm)

Laser Windows

Laser Optics

Laser Windows are used in laser applications to separate different environments from one another. Laser Windows are ideal for protecting work areas or sensitive components by deflecting harmful laser beams. Laser Windows use substrates, coatings, or a combination of the two to transmit specific wavelengths or ranges of wavelengths. Laser Windows can also be used to optimize laser transmissions by transmitting only the wanted wavelengths.


×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

×