Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Recertified Imaging Lenses

Recertified Fixed Focal Length Lenses | View All


HD P-Iris Lenses
  • High Resolution Design for 5 MegaPixel Imaging
  • P-Iris Stepper Motor Control for Repeatability
  • Covers Full 2/3” Sensors with Multiple Focal Length Options

Low Distortion Wide Angle Lenses
  • Less than 3% and Less Than 1% Distortion Versions Available
  • 3 and 5 MegaPixel Resolution Options
  • No Refocusing from 100mm to Infinity
  • CS-Mount and C-Mount Options

Rodagon Large Format Lenses
  • Supports Large Format Sensors
  • Several Camera Adapter Options Available
  • Ideal for Line Scan Cameras
  • Close Focus Distance

Recertified Fixed Magnification Lenses | View All


InfiniTube™ FM Systems
  • Direct to Video C-Mount for ½" and Smaller Sensor Cameras
  • Internal Focusing

Recertified Zoom Lenses | View All


Dynamic Focus VZM™ Lens
  • Electronically Adjust Focus with Integrated Liquid Lens
  • Allows Magnification Adjustment without changing Working Distance
  • Overcomes Depth of Field Limitations

VZM™ Zoom Imaging Lenses
  • Designed to Accomodate up to 2/3" Sensor Size Formats
  • Dependable, Versatile Performance in Compact Designs
  • Analog and Digital Imaging Systems Available

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×