Grading Search Results...
Results View
Image Helper View
Factory Automation
Telecentric
M12
Custom Sensor
Camera Model
Camera Model:
0
LUCID Vision Labs Phoenix™ PHX064S-CS, Sony IMX178, 6.4 MP, Color Camera (75-058)
Number of Horizontal Pixels:
1
Number of Vertical Pixels:
2
Pixel Size (µm):
3
Working Distance (mm):
4
Horizontal Field of View (mm):
5
Camera Mount (Optional):
6
Disclaimer: Values represent theoretical values from lens design software. Actual lens performance varies due to manufacturing tolerances.