Grading Search Results...
Results View
Image Helper View
Factory Automation
Telecentric
M12
Custom Sensor
Camera Model
Camera Model:
0
Lucid Vision Labs Atlas10 ATX245S-CC, Sony IMX530, 24.5MP, Color Camera (25-128)
Number of Horizontal Pixels:
1
Number of Vertical Pixels:
2
Pixel Size (µm):
3
Working Distance (mm):
4
Horizontal Field of View (mm):
5
Camera Mount (Optional):
6
Disclaimer: Values represent theoretical values from lens design software. Actual lens performance varies due to manufacturing tolerances.