Grading Search Results...
Results View
Image Helper View
Factory Automation
Telecentric
M12
Custom Sensor
Camera Model
Camera Model:
0
IDS U3-3880CP-M-GL, USB 3.0, 1/1.8" Monochrome Camera (16-545)
Number of Horizontal Pixels:
1
Number of Vertical Pixels:
2
Pixel Size (µm):
3
Working Distance (mm):
4
Horizontal Field of View (mm):
5
Camera Mount (Optional):
6
Disclaimer: Values represent theoretical values from lens design software. Actual lens performance varies due to manufacturing tolerances.