Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
25.00 50.00
Select Coating Coating Specification Stock Number Price Buy
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI (Inked)
#16-997-INK Contact Us
×

S$572.60
Uncoated #13-503 10 In Stock
S$371.00
Laser V-Coat (1064nm) Rabs <0.25% @ 1064nm #89-440 1 In Stock
S$382.20
Laser V-Coat (532nm) Rabs <0.25% @ 532nm #89-432 20+ In Stock
S$382.20
NIR+ (600-1050nm) Ravg < 0.5% @ 600 - 1050nm @ 0° ±30° AOI
Rabs < 1.5% @ 600 - 1050nm @ 0° ±30° AOI
#16-285 10 In Stock
S$418.60
SWIR+ (900-1700nm) Ravg < 0.5% @ 900 - 1700nm @ 0° ±30° AOI
Rabs < 1% @ 900 - 1700nm @ 0° ±30° AOI
#16-297 13 In Stock
S$418.60
VIS+ (350-700nm) Ravg < 0.5% @ 350 - 700nm @ 0° ±30° AOI
Rabs < 1.5% @ 350 - 700nm @ 0° ±30° AOI
#16-273 14 In Stock
S$418.60
Uncoated #37-431 Contact Us
×

S$516.60
Uncoated (Inked) #37-431-INK Contact Us
×

S$530.60
NIR+ (600-1050nm) Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI
#16-977 Contact Us
×

S$558.60
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI
#16-997 5 In Stock
S$558.60
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI
#16-957 9 In Stock
S$558.60
NIR+ (600-1050nm) Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI (Inked)
#16-977-INK Contact Us
×

S$572.60
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI (Inked)
#16-957-INK Contact Us
×

S$572.60
Uncoated #12-439 6 In Stock
S$1,048.60
NIR+ (600-1050nm) Ravg <0.5% @ 600 - 1050nm @ ±30° AOI
Rabs <1.5% @ 600 - 1050nm @ ±30° AOI
#22-907 2 In Stock
S$1,118.60
SWIR+ (900-1700nm) Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI
#22-900 4 In Stock
S$1,118.60
VIS-EXT+ (350-700nm) Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI
#22-893 1 In Stock
S$1,118.60