Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
6.25 15.00
Select Coating Coating Specification Stock Number Price Buy
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #47-691-INK 10 In Stock
S$117.24
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #32-301 20+ In Stock
S$96.33
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #47-691 20+ In Stock
S$102.31
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#49-305 20+ In Stock
S$109.78
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm (Inked)
#49-305-INK Contact Us
×

S$124.71