Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
6.00 -9.00
Select Coating Coating Specification Stock Number Price Buy
Uncoated #48-932 20+ In Stock
S$43.05
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #48-935 20+ In Stock
S$53.55
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #49-541 12 In Stock
S$61.25
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#68-006 Contact Us
×

S$61.25
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #48-938 Contact Us
×

S$61.25
VIS-EXT (350-700nm) Ravg ≤0.4% @ 425 - 675nm #26-668 1 In Stock
S$65.10
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#48-941 Contact Us
×

S$65.10
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm (Inked) #49-541-INK Contact Us
×

S$76.30
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm (Inked)
#68-006-INK Contact Us
×

S$76.30
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #48-938-INK 1 In Stock
S$76.30