Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 6.00 | -12.00 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm |
#68-007 |
20+ In Stock
S$61.25 |
|
|
| Uncoated | #48-681 |
20+ In Stock
S$43.05 |
|
||
| MgF2 (400-700nm) | Ravg ≤1.75% @ 400 - 700nm | #48-687 |
20+ In Stock
S$53.55 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm | #49-542 |
8 In Stock
S$61.25 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm | #48-693 |
20+ In Stock
S$61.25 |
|
|
| VIS-EXT (350-700nm) | Ravg ≤0.4% @ 425 - 675nm | #26-669 |
9 In Stock
S$65.10 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870nm Ravg ≤1.25% @ 890 - 1000nm |
#48-699 |
Contact Us
S$65.10 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm (Inked) | #49-542-INK |
Contact Us
S$76.30 |
|
|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm (Inked) |
#68-007-INK |
Contact Us
S$76.30 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm (Inked) | #48-693-INK |
Contact Us
S$76.30 |
|