Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
6.00 -6.00
Select Coating Coating Specification Stock Number Price Buy
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm (Inked)
#68-005-INK Contact Us
×

S$76.30
Uncoated #32-986 20+ In Stock
S$43.05
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #32-987 20+ In Stock
S$53.55
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #49-540 20+ In Stock
S$61.25
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#68-005 20+ In Stock
S$61.25
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #47-914 20+ In Stock
S$61.25
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#45-927 Contact Us
×

S$65.10
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm (Inked) #49-540-INK Contact Us
×

S$76.30
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #47-914-INK 6 In Stock
S$76.30