Additional Bandwidths

Same specifications for Dia. (mm), CWL (nm), Coating, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) CWL (nm)
12.50 850.00
Select FWHM (nm) Optical Density OD (Average) Stock Number Price Buy
25.00 ≥4.0 #86-649 15 In Stock
S$270.32
10.00 ≥4.0 #15-127 1 In Stock
S$271.82
50.00 ≥4.0 #15-160 3 In Stock
S$271.82
10.00 ≥4.0 #86-087 20+ In Stock
S$282.27
50.00 ≥4.0 #84-778 5 In Stock
S$285.26