Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
18.00 36.00
Select Coating Coating Specification Stock Number Price Buy
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #48-754 20+ In Stock
S$63.48
Uncoated #32-000 20+ In Stock
S$43.31
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #31-857 20+ In Stock
S$53.77
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#67-528 20+ In Stock
S$63.48
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #47-881 10 In Stock
S$63.48
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm #88-706 17 In Stock
S$68.70
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#45-496 20+ In Stock
S$68.70
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
#88-865 Contact Us
×

S$68.70
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm (Inked) #48-754-INK Contact Us
×

S$78.41
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm (Inked)
#67-528-INK Contact Us
×

S$78.41
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #47-881-INK Contact Us
×

S$78.41
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm (Inked) #88-706-INK Contact Us
×

S$83.64
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm (Inked)
#45-496-INK 1 In Stock
S$83.64
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm (Inked)
#88-865-INK Contact Us
×

S$83.64