Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 12.70 | 75.09 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| Uncoated | #11-693 |
13 In Stock
S$144.87 |
|
||
| BBAR (1900-2200nm) | Rabs <0.15% @ 1900 - 2200nm | #11-615 |
3 In Stock
S$170.26 |
|