Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
25.00 200.00
Select Coating Coating Specification Stock Number Price Buy
Laser V-Coat (1550nm) Rabs <0.25% @ 1550nm #34-169 3 In Stock
S$227.01
Uncoated #48-280 14 In Stock
S$189.67
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #48-969 6 In Stock
S$221.04
UV-AR (250-425nm) Rabs ≤1.0% @ 250 - 425nm
Ravg ≤0.75% @ 250 - 425nm
Ravg ≤0.5% @ 370 - 420nm
#48-290 20+ In Stock
S$225.52
UV-VIS (250-700nm) Rabs ≤1.0% @ 350 - 450nm
Ravg ≤1.5% @ 250 - 700nm
#48-829 4 In Stock
S$225.52
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#63-814 5 In Stock
S$225.52
785nm V-Coat Rabs <0.25% @ 785nm #25-920 5 In Stock
S$227.01
Laser V-Coat (1064nm) Rabs <0.25% @ 1064nm #34-146 4 In Stock
S$227.01
Laser V-Coat (405nm) Rabs <0.25% @ 405nm #34-077 9 In Stock
S$227.01
Laser V-Coat (532nm) Rabs <0.25% @ 532nm #34-100 5 In Stock
S$227.01
Laser V-Coat (633nm) Rabs <0.25% @ 633nm #34-123 5 In Stock
S$227.01