Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 50.00 | 250.00 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| Laser V-Coat (405nm) | Rabs <0.25% @ 405nm | #34-082 |
3 In Stock
S$467.60 |
|
|
| Uncoated | #67-227 |
20+ In Stock
S$417.20 |
|
||
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm | #67-237 |
7 In Stock
S$464.80 |
|
|
| 785nm V-Coat | Rabs <0.25% @ 785nm | #25-925 |
5 In Stock
S$467.60 |
|
|
| Laser V-Coat (1064nm) | Rabs <0.25% @ 1064nm | #34-151 |
9 In Stock
S$467.60 |
|
|
| Laser V-Coat (1550nm) | Rabs <0.25% @ 1550nm | #34-174 |
3 In Stock
S$467.60 |
|
|
| Laser V-Coat (532nm) | Rabs <0.25% @ 532nm | #34-105 |
1 In Stock
S$467.60 |
|
|
| Laser V-Coat (633nm) | Rabs <0.25% @ 633nm | #34-128 |
5 In Stock
S$467.60 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870nm Ravg ≤1.25% @ 890 - 1000nm |
#67-242 |
Contact Us
S$471.80 |
|
|
| UV-AR (250-425nm) |
Rabs ≤1.0% @ 250 - 425nm Ravg ≤0.75% @ 250 - 425nm Ravg ≤0.5% @ 370 - 420nm |
#67-222 |
12 In Stock
S$476.00 |
|
|
| UV-VIS (250-700nm) |
Rabs ≤1.0% @ 350 - 450nm Ravg ≤1.5% @ 250 - 700nm |
#67-232 |
2 In Stock
S$476.00 |
|