Other Coating Options

Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.

Please select a minimum of 1 item and a maximum of 5 items to compare
Dia. (mm) EFL (mm)
5.00 12.00
Select Coating Coating Specification Stock Number Price Buy
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm #88-632 10 In Stock
S$77.70
Uncoated #45-433 20+ In Stock
S$55.65
MgF2 (400-700nm) Ravg ≤1.75% @ 400 - 700nm #45-434 20+ In Stock
S$66.50
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm #48-712 16 In Stock
S$74.20
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
#67-456 9 In Stock
S$74.20
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm #47-870 20+ In Stock
S$74.20
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
#47-859 Contact Us
×

S$77.70
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
#88-791 1 In Stock
S$77.70
Laser V-Coat (1064nm) Rabs <0.25% @ 1064nm #89-033 3 In Stock
S$83.30
Laser V-Coat (1550nm) Rabs <0.25% @ 1550nm #89-050 5 In Stock
S$83.30
Laser V-Coat (405nm) Rabs <0.25% @ 405nm #88-965 14 In Stock
S$83.30
Laser V-Coat (532nm) Rabs <0.25% @ 532nm #88-982 3 In Stock
S$83.30
Laser V-Coat (633nm) Rabs <0.25% @ 633nm #88-999 5 In Stock
S$83.30
Laser V-Coat (785nm) Rabs <0.25% @ 785nm #89-016 5 In Stock
S$83.30
NIR I (600-1050nm) Ravg ≤0.5% @ 600 - 1050nm (Inked) #48-712-INK Contact Us
×

S$88.90
NIR II (750-1550nm) Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm (Inked)
#67-456-INK Contact Us
×

S$88.90
VIS 0° (425-675nm) Ravg ≤0.4% @ 425 - 675nm (Inked) #47-870-INK Contact Us
×

S$88.90
VIS-EXT (350-700nm) Ravg <0.5% @ 350 - 700nm (Inked) #88-632-INK Contact Us
×

S$92.40
VIS-NIR (400-1000nm) Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm (Inked)
#47-859-INK Contact Us
×

S$92.40
YAG-BBAR (500-1100nm) Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm (Inked)
#88-791-INK Contact Us
×

S$92.40