Same specifications for Dia. (mm), EFL (mm), Substrate, Surface Quality, Irregularity (P-V) @ 632.8nm, and Type.
The item you are viewing is highlighted in yellow.
| Dia. (mm) | EFL (mm) |
|---|---|
| 25.00 | 30.00 |
| Select | Coating | Coating Specification | Stock Number | Price | Buy |
|---|---|---|---|---|---|
| Laser V-Coat (405nm) | Rabs <0.25% @ 405nm | #69-345 |
10 In Stock
S$85.40 |
|
|
| Uncoated | #45-364 |
20+ In Stock
S$49.00 |
|
||
| MgF2 (400-700nm) | Ravg ≤1.75% @ 400 - 700nm | #45-363 |
Contact Us
S$59.85 |
|
|
| Uncoated | (Inked) | #45-364-INK |
Contact Us
S$63.00 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm | #48-767 |
4 In Stock
S$69.65 |
|
|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm |
#67-543 |
20+ In Stock
S$69.65 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm | #47-343 |
20+ In Stock
S$69.65 |
|
|
| VIS-EXT (350-700nm) | Ravg <0.5% @ 350 - 700nm | #88-721 |
5 In Stock
S$78.40 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870nm Ravg ≤1.25% @ 890 - 1000nm |
#45-505 |
5 In Stock
S$78.40 |
|
|
| YAG-BBAR (500-1100nm) |
Rabs <0.25% @ 532nm Rabs <0.25% @ 1064nm Ravg <1.0% @ 500 - 1100nm |
#88-880 |
11 In Stock
S$78.40 |
|
|
| NIR I (600-1050nm) | Ravg ≤0.5% @ 600 - 1050nm (Inked) | #48-767-INK |
Contact Us
S$84.70 |
|
|
| NIR II (750-1550nm) |
Rabs ≤1.5% @ 750 - 800nm Rabs ≤1.0% @ 800 - 1550nm Ravg ≤0.7% @ 750 - 1550nm (Inked) |
#67-543-INK |
1 In Stock
S$84.70 |
|
|
| VIS 0° (425-675nm) | Ravg ≤0.4% @ 425 - 675nm (Inked) | #47-343-INK |
5 In Stock
S$84.70 |
|
|
| Laser V-Coat (1064nm) | Rabs <0.25% @ 1064nm | #69-617 |
11 In Stock
S$85.40 |
|
|
| Laser V-Coat (1550nm) | Rabs <0.25% @ 1550nm | #84-253 |
5 In Stock
S$85.40 |
|
|
| Laser V-Coat (532nm) | Rabs <0.25% @ 532nm | #69-395 |
20+ In Stock
S$85.40 |
|
|
| Laser V-Coat (633nm) | Rabs <0.25% @ 633nm | #69-445 |
1 In Stock
S$85.40 |
|
|
| Laser V-Coat (785nm) | Rabs <0.25% @ 785nm | #69-495 |
5 In Stock
S$85.40 |
|
|
| BBAR (1650-3000nm) |
Ravg <1% @ 1650 - 3000nm @ 0° AOI Rabs <2% @ 1650 - 3000nm @ 0° AOI |
#70-265 |
5 In Stock
S$93.10 |
|
|
| VIS-EXT (350-700nm) | Ravg <0.5% @ 350 - 700nm (Inked) | #88-721-INK |
Contact Us
S$93.80 |
|
|
| VIS-NIR (400-1000nm) |
Rabs ≤0.25% @ 880nm Ravg ≤1.25% @ 400 - 870nm Ravg ≤1.25% @ 890 - 1000nm (Inked) |
#45-505-INK |
Contact Us
S$93.80 |
|
|
| YAG-BBAR (500-1100nm) |
Rabs <0.25% @ 532nm Rabs <0.25% @ 1064nm Ravg <1.0% @ 500 - 1100nm (Inked) |
#88-880-INK |
Contact Us
S$93.80 |
|
Learn more about our custom manufacturing capabilities or submit an inquiry here.