|
|
Power Over Ethernet (PoE) Single Port injector |
|
#68-469
|
92.00
S$92.00
|
|
|
|
Broadcom Dual Port 10G Ethernet Card |
|
#72-561
|
1,421.00
S$1,421.00
|
|
|
|
Dual Port 10G POE+ Ethernet Card |
|
#72-562
|
1,652.00
S$1,652.00
|
|
|
|
Quad Port 5 Gigabit POE+ Ethernet Card |
|
#72-563
|
1,960.00
S$1,960.00
|
|
|
|
M8 GPIO Power Supply for Triton/Atlas, EU Plug |
|
#18-365
|
362.60
S$362.60
|
|
|
|
M8 GPIO Power Supply for Triton/Atlas/Helios™2, US Plug |
|
#18-364
|
362.60
S$362.60
|
|
|
|
¼-20 Tripod Adapter for Atlas10 Cameras |
|
#17-120
|
156.80
S$156.80
|
|
|
|
TFL-Mount to F-Mount Lens Adapter for Atlas™ and Atlas10 |
|
#13-754
|
777.00
S$777.00
|
|
|
|
5m M12 to RJ45 IP67 CAT6A Cable |
|
#13-749
|
284.20
S$284.20
|
|
|
|
M8 8-pin GPIO cable, 1m |
|
#13-750
|
127.40
S$127.40
|
|
|
|
M8 8-pin GPIO cable, 5m |
|
#17-112
|
205.80
S$205.80
|
|
|
|
M8 GPIO IP67 Cap |
|
#13-753
|
16.80
S$16.80
|
|