eo_logo
 
Product added to cart

Measurement Tools

Measuring Tools are used to accurately measure a range of physical features or characteristics of many different optical components for nearly any optical application. Measuring Tools consist of products such as measuring gauges, microrules, or spherometers designed to provide precise, accurate measurement. Measuring Tools allow specific or important features of optical components to be accurately determined with a small number of tools.

Edmund Optics offers a wide range of Measuring Tools suited for many optical measurement needs. Measuring gauges offer precise, easy-to-use measurement capabilities in a range of different sizes or types including calipers or micrometers. Spherometers are extremely specialized measurement tools that determine the surface radii of convex or concave objects. Standards tables are also included for quickly referencing radii information.

Mitutoyo Bore and Radius Gauges

Mitutoyo Bore and Radius Gauges

  • Bore Gauges Available in Two Form Factors
  • Radius Gauge Leaves Ranging from 0.01” to 0.5”
  • Ideal for Automotive, Aerospace, and Manufacturing Applications
Mitutoyo Depth Micrometers

Mitutoyo Depth Micrometers

  • Accuracy up to 0.001”
  • Depth Rod Lengths up to 6”
  • Ratchet Stop for Accurate, Repeatable Measurements
Mitutoyo Digital Micrometers

Mitutoyo Digital Micrometers

  • IP65 Rated QuantuMike® and Digimatic® Models
  • Easy-to-Read Digital Display
  • 0-1”, 1-2”, and 2-3” Range Options
Mitutoyo Gauge Block Sets

Mitutoyo Gauge Block Sets

  • Available in Steel and Ceramic Block Sets
  • Rectangular Base for Accurate Wringing
  • Includes Inspection Certificate
Mitutoyo Height Gauges

Mitutoyo Height Gauges

  • Height Ranges up to 24”
  • Easy to Read and Use Digital Control
  • Linear Encoder Maintains Position without Reference
Mitutoyo Mechanical Micrometers

Mitutoyo Mechanical Micrometers

  • Available as Standard, Blade Micrometer, or with Interchangeable Anvils
  • Measurement Ranges from 0 – 6”
  • Baked Enamel Finish on Frame for Durability
Mitutoyo Pocket Rulers and Protractors

Mitutoyo Pocket Rulers and Protractors

  • English and Metric Units
  • Stainless Steel Construction
  • High Measurement Resolution
Mitutoyo Screw Pitch Gauges

Mitutoyo Screw Pitch Gauges

  • Screw Pitch Gauge Sets with 28, 30, or 51 Leaves
  • Unified and Metric Screw Pitch Ranges from 4-46 Threads per Inch (TPI) or 0.25 – 6mm
  • Steel Construction Ensures Accurate Readings Over Time
Mitutoyo Thickness Gauges

Mitutoyo Thickness Gauges

  • 0 – 0.5” Range with 0.0005” Resolution
  • Easy-To-Read Digital LCD Display
  • ABSOLUTE® Linear Scale Eliminates Need for Zeroing
Mitutoyo Wire Gauges

Mitutoyo Wire Gauges

  • Manufactured to the American Wire Gauge (AWG) Standard
  • Slots Ranging from AWG #36 to #0
  • Steel Construction with Satin Chrome Finish
Nikon DIGIMICRO Digital Length Measuring System

Nikon DIGIMICRO Digital Length Measuring System

  • 1µm Accuracy (at 20°C) and Measurement Length of 0 - 50mm
  • 500mm/sec Maximum Response Speed
  • Granite Platform Stand and 6 Measuring Probe Tips Available
Single Surface Optical Flats

Single Surface Optical Flats

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Sizes Ranging from ½" Diameter to 14" Diameter
  • Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
  • Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors
Precision Dual Surface Optical Flats

Precision Dual Surface Optical Flats

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • λ/10 and λ/20 Surface Flatness Options
  • Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
  • Extended Lifetime in Contact Measurement Applications
  • Single Surface Optical Flats Also Available
Edmund Optics® Autocollimator

Edmund Optics® Autocollimator

Top Seller
  • 5 Arcmin Resolution
  • Economical Design
  • ¼-20 Tap Hole for Mounting to Optical Bench Posts
Clearance Lens Stress Analyzers

Lens Stress Analyzers

  • Identify Lens Stress or Contamination
  • Portable, Compact Design
  • Bench-Top or Phone Clip-On Models Available
#11-760 Edmund Optics TPA Ultrafast Autocorrelator by APE (700-1100nm)

Edmund Optics Ultrafast Autocorrelator by APE

  • Trusted APE® Performance with Same Day Availability
  • TPA Detector with >0.1W2 Sensitivity @ 700 - 1100nm
  • Includes a Controller with USB Interface and Ready to Use Data Acquisition Software
  • Compact Design and Tuning Free Wavelength Matching
  • Ideal for Low and High Repetition Rate Ultrafast Lasers
CaliBall™ - Interferometer Calibration Device

CaliBall™ - Interferometer Calibration Device

  • Calibrate Transmission Spheres
  • 1.3nm RMS Finish
  • Includes Kinematic Mount and Certificate of Compliance
C-Mount Video Coupler for Borescopes / Fiberscopes

C-Mount Video Coupler for Borescopes / Fiberscopes

  • Compatible with C-Mount Cameras
  • Designed for 1/2" or Smaller Camera Sensors
  • Fits Standard Boroscope/Fiberscope Eyepieces
Mitutoyo Measuring Gauges

Mitutoyo Measuring Gauges

  • Precision Mitutoyo Micrometers
  • High Measurement Resolution
  • Measure 0 to 6" (0 to 150mm) in 0.0005" (0.01mm) Increments
Pre-Mix White Reflectance Coating

Pre-Mix White Reflectance Coating

  • Reflectance Value >97%
  • Usable from UV Through Near-IR
  • Suitable for Coating Metal and a Variety of Other Materials
Spherometer

Spherometer

  • Used for Measuring Convex or Concave Radii
  • Easy to Use
  • Standards Included for Calibrating
Temperature Sensitive Liquid Crystal Sheets

Temperature Sensitive Liquid Crystal Sheets

Top Seller
  • Locate Electrical Shorts on Circuit Boards
  • Determine Insulation Voids
  • Map Heat Sinks
  • Easily Cut to Size
USB Data Acquisition and Data Control Systems

USB Data Acquisition and Data Control Systems

  • Robust Software Included
  • Plug and Play Operation
  • Compatible with LabVIEW™
New UV Light Detection Labels

UV Light Detection Labels

  • Self-Adhesive UV Light Detection Labels
  • Permanent Record of UV Light Exposure
  • Ideal for UV Disinfection, Curing, and Detection Applications
New Liquid Crystal Thermometers

Liquid Crystal Thermometers

  • Reversible Color Change Thermometers
  • Instant Response and Continuous Readout
  • 30 Celsius Degrees Ranges between 0 to 120°C
Coating Testing Kits for Military Specifications (MIL-SPEC)

Coating Testing Kits for Military Specifications (MIL-SPEC)

Top Seller
  • Test Optical Coatings for Abrasion and Adhesion Resistance per MIL Specifications
  • Includes Instructions and Certifications of Conformance
  • Replacement Erasers, Cheesecloth, and Other Components Available
Peak 7X or 10X Measuring Loupes

Peak 7X or 10X Measuring Loupes

  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option
Clearance Thickness and Hole Gauge Scale Contact Reticles

Thickness and Hole Gauge Scale Contact Reticles

  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Compatible with 6 or 9X Comparators
Multi Scale Contact Reticles

Multi Scale Contact Reticles

  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • English or Metric Styles
Circular Scale Contact Reticles

Circular Scale Contact Reticles

  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Protractor, Crosshair, or Concentric Square Patterns
Crosshair Scale Contact Reticles

Crosshair Scale Contact Reticles

  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Plain or Dashed Crosshairs
Linear Scale Contact Reticles

Linear Scale Contact Reticles

  • Greater Stabiliy than Film Reticles
  • Low Reflection Chrome Pattern
  • English and Metric Styles
6X Pocket Comparator

6X Pocket Comparator

  • Edmund Designed and Engineered
  • Features Hastings Triplet Lens System
  • Available in Multi-Scale or Straight Line Scale 27mm Contact Reticle Versions
  • Pocket Case Included
Index Square Contact Reticles

Index Square Contact Reticles

  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • English or Metric Index Square Scales
Edmund Optics® Machinist's 3-Lens Folding Pocket Magnifiers

Edmund Optics® Machinist's 3-Lens Folding Pocket Magnifiers

  • Includes 3 Lenses for Creating 3X-12X
  • 7 Powers Available
  • DCX Elements Mounted in Machined Aluminum Cells
Transparent Base Magnifier

Transparent Base Magnifier

  • American-Made
  • New and Improved Optical Design
  • Edmund Designed and Engineered
  • Clear Base Admits Light
  • High Power, Wide Field
Edmund Deluxe 6X Wide Field Magnifier

Edmund Deluxe 6X Wide Field Magnifier

  • Improved Design / Extra Long Eye Relief
  • Edmund Designed and Engineered
  • Over 1" of Working Distance Under the Lens Cell
  • Excellent Clarity and Sharpness to Lens Edge
  • 220° Cutaway Base Provides Easy Access to Magnified Area
Spectralon® White Balance and Diffuse Reflectance Targets

Spectralon® White Balance and Diffuse Reflectance Targets

Top Seller
  • Diffuse Reflectance with 99% Nominal Reflectance in UV-VIS-NIR Wavelength Range (350 - 1600nm)
  • Durable, Stable, and Washable
  • NIST Traceable Calibration Certificate and Data from 250 - 2500nm
Deluxe Illuminated Direct Measuring Microscopes

Deluxe Illuminated Direct Measuring Microscopes

  • 40X and 100X Models, Include 10X Eyepiece
  • Inch/Metric Reticle
  • Rack and Pinion Focusing
Digital Microscope

Digital Microscope

  • Compact Solution for Digital Inspection
  • Magnification Range 8x-25x
  • Image and Video Capture
  • USB Mode and Software Included
Peak Direct Measuring Microscopes

Peak Direct Measuring Microscopes

  • Multiple Magnification Options
  • Illuminated Models Available with English or Metric Reticles
  • Removable Clear Acrylic Base
Precision Optical Flat Mirrors

Precision Optical Flat Mirrors

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Fused Silica and ZERODUR® Substrates
  • λ/10 and λ/20 Surface Flatness
  • Variety of Coating Options Offered
Fiber Optic Tapers and Faceplates

Fiber Optic Tapers and Faceplates

  • Coherent Arrangement of Fibers
  • Made with EMA Fibers to Absorb Light
  • Round-to-Round or Round-to-Rectangular Tapers Types Available
Crytur MonaLIGHT Compact Laser Driven Light Sources

Crytur MonaLIGHT Compact Laser Driven Light Sources

  • Compact With Luminous Flux up to 1300 Lumens (lm)
  • 515 – 555nm Wavelength Options Available
  • Long Bulb Lifetime of 14,000 Hours
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;