Relay Lenses and Couplers
Relay Lenses are designed to extend imaging systems or invert images in a variety of microscopy applications. Relay Lenses can also be used to integrate video systems into microscopy setups. Relay Lenses designed for video microscopy can ease focusing eyepieces or video monitors. Couplers are also available for adapting microscopy systems to specific cameras.
C-Mount Camera Lens Adapters
- Allows C-Mount Video Camera to Accept 35mm SLR Camera Lens
Mounted Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 15mm and 30mm Diameter Options
- AR Coated Lenses
- Mounted Achromatic Pairs Kits Available
Mounted Near-IR (NIR) Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 30mm Diameter Package Designed for NIR Applications
- Optimized for Various Magnification Ratios
- Ideal for Integration into OEM Applications
- NIR II Coated for 750-1550nm
Mounted Relay Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Optimized for 1:1 Imaging
- f/4 and f/8 Versions Available
Single Tube DIN Microscopes
- Integrate Objective with C-Mount Camera or DIN Eyepiece
- Compatible with DIN Standard Objectives
- Objective and Eyepiece Not Included
Steinheil Triplet Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed for 1:1 Conjugate Ratios
- Ideal for Relay Systems
- Hastings Triplet Achromatic Lenses Also Available
T-Adapter for Camera Bodies
- Turns Standard 35mm SLR Cameras Into T-mount
- Use With T-Components
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2024, Edmund Optics Singapore Pte. Ltd, 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®