Edmund Optics (EO) manufactures and supplies industries around the globe with precision optical components and subassemblies. Our expertise in manufacturing extends beyond just optics to include a variety of mechanical and opto-mechanical manufacturing needs. We have the design expertise and manufacturing resources necessary to custom design, prototype, and manufacture optical products based on your project's requirements. Our dedicated and skilled team members will ensure that you get the optimal design for your application, while our quality assurance teams guarantee the best final products.
100,000 Square Feet (9,290 Square Meters) Facility with 11,000 Square Feet (1,022 Square Meters) Manufacturing Space
Custom Opto-Mechanical and Electro-Optical Assembly
35 Assembly Workstations
4 Clean Flow Workstations and 6 ESD Stations
ISO 9001 Certified
56,000 Square Feet (5,205 Square Meters) Facility
Aspheric Lens Machining and Molding, Optical Thin Films and Filters, Night Vision and Defense Assemblies
9 Coating Chambers
Class 100 Clean Rooms and Environmental Testing Capabilities
ITAR Compliant
30,085 Square Feet (2,796 Square Meters) Facility
Manufacturing, Coating, and Assembly Capabilities
Prism Manufacturing with Angle Tolerances down to 1 Arcsecond
Large Scale Spherical Optics up to 203.2mm in Diameter
7 Coating Chambers
ISO 9001 Certified, ITAR Compliant and US State Department Approved TAA
16,140 Square Feet (1,500 Square Meters) Facility
Opto-Mechanical Assembly Capability
Optical and Mechanical Designing, Prototyping, and Testing Capabilities
High Volume Assembly of Opto-Mechanical and Electrical Systems
Class 10,000 Clean Room and Class 100 Laminar Flow Booths
80,000 Square Feet (7,432 Square Meters) of Manufacturing Space
High Precision Spherical Optics from 3 - 100mm in Diameter
2 Coating Chambers for Multi-Layer and Dielectric Thin Film Coatings
Achromatic Lens Cementing/Bonding Workstations
Class 10,000 Clean Room and Class 100 Laminar Flow Booths
We Can Help – We Design. We Manufacture. We Deliver. EO has the world's largest inventory of optical components.
Better Optics = Better System Performance – The success of your machine vision application depends on the quality of your optics. Our interactive lab report answers the question, "Do optics matter?"