- 1000+ Stock Spherical Lenses Ready for Purchase
- Available in Glass and Crystalline Materials with a Variety of Standard and Custom Coatings
- Stock to Custom, from Design and Prototype to Volume Production
Edmund Optics designs and manufactures stock and custom spherical optics to suit any application. From singlet and doublet optical lenses to ball lenses and condenser lenses, we have spherical optics to meet your need. Read high volume stock optics to learn what we can do for you, then contact us today to speak with an expert!
Spherical Lens Manufacturing Specifications |
|||
| Commercial | Precision | High Precision | |
| Diameter | 3 – 200mm | 3 – 200mm | 3 – 200mm |
| Diameter Tolerance | +0/-0.100mm | +0/-0.025mm | +0/-0.010mm |
| Thickness | ±0.100mm | ±0.050mm | ±0.010mm |
| Surface Sag | ±0.050mm | ±0.030mm | ±0.010mm |
| Radius | ±0.3% | ±0.1% | Fix to Test Plate |
| Power | 3.0λ | 1.5λ | 1.0λ |
| Irregularity | 1.0λ | 0.5λ | 0.2λ |
| Centering (Beam Deviation) | 3 arcmin | 1 arcmin | 0.5 arcmin |
| Bevel | ±0.2mm @ 45° | ±0.1mm @ 45° | ±0.05mm @ 45° |
| Surface Quality | 80-50 | 40-20 | 10-5 |