Need Help?

Our team is ready to assist you!


Custom Optical Lens Coatings

订制光学元件镀膜

Edmund Optics offers extensive coating capabilities for optical components and systems operating throughout the ultraviolet, visible and infrared ranges. We perform a wide variety of single and multi-layer coatings including: broadband, v-coat, polarizing, metallic, narrow bandpass - and up to a 130 layer custom design. For more information about custom optical lens coating options, please contact our sales department.

Our Pennsylvania and Singapore facilities are equipped to produce coatings for both custom lens and stock lens production runs. These exciting capabilities make Edmund Optics a truly versatile optical lens coating resource - providing solutions for both large manufacturing as well as for prototype volumes.

Our automated vapor deposition vacuum chambers, fully equipped thin film testing area and sophisticated thin film design software provide a wide variety of thin films to enhance the performance of any optical component or system. We offer a full range of dielectric and metal coatings covering the UV, VIS, NIR and IR wavebands. Planetary and colette tooling provide uniformity and volume capacity on every coating run. Proprietary coating designs are available to cover the full spectral regions.

Typical Coatings

  • Multi-Layer Dielectrics
  • Polarizing and Non-Polarizing Coatings
  • Filters
    • Narrow Band
    • Dichroic
    • Neutral Density
    • Notch (Minus)
  • Beamsplitters
    • Cube Type
    • Plate Type
  • Anti-Reflection Coatings
    • Single Layer
    • High Efficiency Multi-Layer (Broadband)
    • Laser V
    • Double Laser V
  • Transparent Conductive Coatings
  • Infrared Coatings
  • Partial Reflectors
  • Metallic Mirrors (Protected and Enhanced)
    • Aluminum
    • Silver
    • Gold
  • Reflective Coatings
  • "Hot" and "Cold" Dielectric Mirrors
  • Custom High Temperature Color Filters
  • High Laser Damage Threshold
    • Anti-Reflectance
    • High Reflectance
  • Specialized Custom Design

Vision Integration Made Easy – Together with our network of VIPs, we take the guess work out of design and implementation.

Custom Float and BOROFLOAT™ Optics – Quick volume quotation for select products. Delivery in less than 4 weeks.

Contact Us for Volume Discounts – Whether you want 1 or 1000, contact us for a competitive quote.