Manufacturing | Behind the Scenes
Interested in a short video on Edmund Optics Manufacturing? View Now
- Edmund Optics Manufactures over 5 Million Optics Every Year at its Global Facilities
- Spheres, Aspheres, Prisms, Assemblies, Imaging Lenses, and Mechanics are Just a Few of Our Expertise
- Because We Make It, We Can Modify It Too – Glass Cutting, Edge Down, Coating, and Edge Blackening
- From Design and Prototype to Volume Production – We Can Help Make What You Need
- Need Design Assistance or Volume Discounts? We Can Help with This Too
Fully integrated spherical manufacturing features a wide spectrum of lens sizes, from 3mm to 150mm in diameter, on a variety of substrates. From prototype quantities to mid-volume and high-volume stock catalog components and custom solutions. Learn More
State-of-the-art, environmentally controlled, aspheric manufacturing cell provides both glass molding and aspheric grinding and polishing coupled with MRF finishing technology. From prototype quantities to mid-volume and high-volume stock catalog components and custom solutions. Learn More
Fully integrated prism manufacturing featuring all prism geometries, from 3mm to 200mm sizes. From prototype quantities to mid-volume and high-volume stock catalog components and custom solutions. Learn More
Extensive optical coating capabilities addressing the ultraviolet, visible, and infrared spectra with a wide variety of single, multi-layer, and laser v-coat options. Custom coating designs up to 200 layers also available. Learn More
Extensive opto-mechanical assembly capabilities available for a wide variety of optical and imaging applications. Build to print to meet performance requirements. From prototype quantities to mid-volume and high-volume stock catalog components and custom solutions. Start Shopping
Proven track record of tailored testing for optical assemblies customized to project requirements. Testing capabilities include MTF, stray light, telecentricity, wavefront distortion, white light interferometry, mechanical profilometry, and much more.